IESNA:LM-63-2002
[TEST]P1055761
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DRP-H340D950-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 3, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]5000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]467
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 11.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
399.3 395.6 393.5 390.6 386.1 379.8 373.2 365.8 356.6 347.1
336.8 325.2 313.1 300.3 287.5 273.8 260.1 246 230.7 216.2
201.3 186.4 171.9 157 142.1 127.2 111.8 96.1 81.2 66.3
52.2 38.5 26.1 14.5 5 0 0
399.3 401 397.2 392.3 384.8 374.9 363.7 351.3 337.2 321.8
305.3 287.9 269.7 250.6 230.7 210.8 191.4 171.1 151.2 132.1
113.1 94.9 76.2 60.1 44.3 30.7 18.6 12.8 9.1 5.8
3.3 1.2 0.4 0 0 0 0
399.3 396.4 389.8 379.8 365.8 350 330.5 309.4 285.4 260.1
233.2 206.7 180.6 154.5 130.1 106.5 84.1 63.8 45.1 29.8
16.2 11.6 9.1 7 5 3.3 2.1 1.2 0.8 0.4
0.4 0.4 0.4 0.4 0 0 0
399.3 396 386.9 372.4 353.3 330.5 304.5 275.5 244 211.7
180.2 149.9 121 94.4 70 48.5 30.7 15.3 11.2 9.1
6.6 5 3.3 2.1 1.2 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0
399.3 396.4 388.5 372.4 350.4 325.2 296.2 263.4 229.5 195.5
163.2 131.3 102.3 77 53 33.6 17 11.6 9.1 7
5 3.3 2.1 1.2 0.8 0.4 0.4 0.4 0.4 0
0.4 0 0 0 0 0 0
